Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P040012

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 12 ft. (3.66 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
12
250
12
Black
3
SJT
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P040006

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
6
250
12
Black
3
SJT
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P040010

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
10
250
12
Black
3
SJT
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P040014

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
14
250
12
Black
3
SJT
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P040012P30

Power Cord, C19 to NEMA L6-30 - Heavy-Duty, 20A, 100-250V, 12 AWG, 12 ft. (3.66 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
12
100-250
12
Black
3
SJT
NEMA L6-30P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P036002

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
2
250
12
Black
3
SJT
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
P0360026

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black, 6-Pack

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
2
250
12
Black
3
SJT
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
P036010

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
10
250
12
Black
3
SJT
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
P045010

Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; UPS; PDU
North America
20
10
125
12
Black
3
SJT
NEMA L5-20P
IEC-320-C19
No
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.