Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P046-006-LL-30A

Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 6 ft. (1.83 m), Black, Locking Connectors

More Info
Check Prices
OVERVIEW
Device Compatibility
UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
30
Voltage Compatibility (VAC)
125
CONNECTIONS
Side A - Connector 1
NEMA L5-30P
Side B - Connector 1
NEMA L5-30R
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
14.6mm
Number of Conductors
3
Wire Gauge (AWG)
10
Cable Length (ft.)
6
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Operating Humidity Range
35% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
No
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P046-015-LL-30A

Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 15 ft. (4.57 m), Black, Locking Connectors

More Info
Check Prices
OVERVIEW
Device Compatibility
UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
30
Voltage Compatibility (VAC)
125
CONNECTIONS
Side A - Connector 1
NEMA L5-30P
Side B - Connector 1
NEMA L5-30R
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
14.6mm
Number of Conductors
3
Wire Gauge (AWG)
10
Cable Length (ft.)
15
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Operating Humidity Range
35% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
No
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.