Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P04606NT

Power Cord Adapter, NEMA L5-20P to NEMA 5-15R - Heavy Duty, 20A, 125V, 12 AWG, 6 in., Black

More Info
Check Prices
North America
20
0.5
6
125
15.24
Black
3
SJT
12
NEMA L5-20P
NEMA 5-15/20R
No
Yes
Lifetime limited warranty
P045010

Power Cord, C19 to NEMA L5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

More Info
Check Prices
North America
20
10
 
125
 
Black
3
SJT
12
NEMA L5-20P
IEC-320-C19
No
Yes
Lifetime limited warranty
P046006LL

Power Extension Cord, NEMA L5-20P to NEMA L5-20R- Heavy Duty, 20A, 125V, 12 AWG, 6 ft., Black, Locking Connectors

More Info
Check Prices
North America
20
6
72
125
182.88
Black
3
SJT
12
NEMA L5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
P046010LL

Power Extension Cord, NEMA L5-20P to NEMA L5-20R- Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black, Locking Connectors

More Info
Check Prices
North America
20
10
120
125
304.80
Black
3
SJT
12
NEMA L5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
P046015LL

Power Extension Cord, NEMA L5-20P to NEMA L5-20R- Heavy Duty, 20A, 125V, 12 AWG, 15 ft., Black, Locking Connectors

More Info
Check Prices
North America
20
15
180
125
457.20
Black
3
SJT
12
NEMA L5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
P04406I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black

More Info
Check Prices
North America
20
0.5
6
120
15.24
Black
3
SJT
12
NEMA 5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.