Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P04700610A

Power Cord, C19 to C14 - 10A, 100-250V, 16 AWG, 6 ft., Black

More Info
Check Prices
North America
10
6
100-250
 
Black
3
SJT
14
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
 
 
 
 
P004001

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 1 ft., Black

More Info
Check Prices
North America
10
1
100-250
 
Black
3
SJT
18
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
 
 
 
 
P004004GN

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green

More Info
Check Prices
North America
10
4
100-250
 
Black; Green
3
SJT
18
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
 
 
 
 
P004L03

Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft.

More Info
Check Prices
Global
10
3
100-250
36
Black
3
SJT
18
IEC-320-C14
IEC-320-C13 - LOCKING
Yes
Yes
Lifetime limited warranty
-4 to 221 F (-20 to 105 C)
-4 to 221 F (-20 to 105 C)
0-65% RH
UL Listed
P004L10

Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft.

More Info
Check Prices
Global
10
10
100-250
120
Black
3
SJT
18
IEC-320-C14
IEC-320-C13 - LOCKING
Yes
Yes
Lifetime limited warranty
-4 to 221 F (-20 to 105 C)
-4 to 221 F (-20 to 105 C)
0-65% RH
UL Listed
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.