Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P055-010-CHN1

China Computer Power Cord, GB 15934-2008 to C13 - 10A, 250V, 17 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/Region
China
INPUT
Maximum Input Amps
10
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
GB 15934-2008
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
PVC
Cable Outer Diameter (OD)
7.0mm
Number of Conductors
3
Wire Gauge (AWG)
17
Cable Length (ft.)
10
 
 
ENVIRONMENTAL
Operating Temperature Range
23° to 140°F (-5° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P056-006-10A

UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/Region
UK
INPUT
Maximum Input Amps
10
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
BS1363 UK PLUG
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H05VV-F
Cable Outer Diameter (OD)
6.8mm
Number of Conductors
3
Wire Gauge (AWG)
18
Cable Length (ft.)
6
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
7.090 x 7.870 x 0.500
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.