Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P059-006

European Computer Power Cord, C7 to Schuko, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Laptop; Computer; UPS; PDU
Country/Region
Europe
INPUT
Maximum Input Amps
2
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
CEE 7/16 SCHUKO PLUG
Side B - Connector 1
IEC-320-C7 (NON-POLARIZED)
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H03VVH2-F
Number of Conductors
2
Wire Gauge (AWG)
18
Cable Length (ft.)
6
Unit Dimensions (hwd / in.)
12.800 x 8.860 x 0.500
 
ENVIRONMENTAL
Operating Temperature Range
23° to 140°F (-5° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P060-006

UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Laptop; Computer; UPS; PDU
Country/Region
UK
INPUT
Maximum Input Amps
2
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
BS1363 UK PLUG
Side B - Connector 1
IEC-320-C5
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H05VV-F
Number of Conductors
3
Wire Gauge (AWG)
18
Cable Length (ft.)
6
Unit Dimensions (hwd / in.)
9.060 x 7.090 x 0.500
Cable Outer Diameter (OD)
6.5mm
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 70% RH
Storage Humidity Range
20% to 80% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P061-006

UK Computer Power Cord - BS1363 to C7, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Laptop; Computer; UPS; PDU
Country/Region
UK
INPUT
Maximum Input Amps
2
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
BS1363 UK PLUG
Side B - Connector 1
IEC-320-C7 (NON-POLARIZED)
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H03VVH2-F
Number of Conductors
3
Wire Gauge (AWG)
18
Cable Length (ft.)
6
Unit Dimensions (hwd / in.)
10.980 x 7.000 x 0.500
 
ENVIRONMENTAL
Operating Temperature Range
23° to 140°F (-5° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.