Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P061006

UK Computer Power Cord - BS1363 to C7, 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black

More Info
Check Prices
UK
2.5
6
72
250
Black
3
SJT
18
41 to 95 F (5 to 35 C)
41 to 95 F (5 to 35 C)
0% to 65% RH, Non-Condensing
BS1363 UK PLUG
IEC-320-C7 (NON-POLARIZED)
Yes
No
Lifetime limited warranty
P060006

UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black

More Info
Check Prices
UK
2.5
6
 
250
Black
3
SJT
18
 
 
 
BS1363 UK PLUG
IEC-320-C5
Yes
No
Lifetime limited warranty
P059006

European Computer Power Cord, C7 to Schuko, 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black

More Info
Check Prices
Europe
2.5
6
72
250
Black
2
SJT
18
41 to 95 F (5 to 35 C)
41 to 95 F (5 to 35 C)
0% to 65% RH, Non-Condensing
CEE 7/16 SCHUKO PLUG
IEC-320-C7 (NON-POLARIZED)
Yes
No
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.