Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P120-000

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

 
Black
0.25 x 0.50 x 0.50
0.09
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-A (MALE)
HD15 (FEMALE)
DVI; VGA/SVGA
Lifetime limited warranty
RoHS-Compliant
P126-000

DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

 
Black
9.00 x 7.00 x 0.50
0.12
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-I (FEMALE)
HD15 (MALE)
DVI; VGA/SVGA
Lifetime limited warranty
RoHS-Compliant
B120-000

DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
7.00 x 6.40 x 2.20
0.53
150
150
150
150
150
150
150
150
150
150
150
150
150
150
2
DVI-I (FEMALE)
DVI-I (FEMALE)
DVI
3-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.