Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P120-000

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

Black
0.25 x 0.50 x 0.50
0.09
 
DVI-A (MALE)
HD15 (FEMALE)
DVI; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
 
P561-003

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.

Black
0.50 x 5.20 x 7.20
0.40
30
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
3
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

Black
8.00 x 10.00 x 0.50
0.51
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
6
P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

Black
9.00 x 7.00 x 0.50
0.50
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
10
P561-015

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft.

Black
8.00 x 10.00 x 0.50
0.63
30
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
15
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.