Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P130-000

HDMI to DVI-D Video Adapter (F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
ENVIRONMENTAL
 
 
 
 
P566-006

HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; HDMI
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Connector Plating
Gold
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Length (ft.)
6
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5mm
Wire Gauge (AWG)
30
Cable Length (in.)
72
Unit Packaging Type
Polybag
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.3
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
P566-010

HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; HDMI
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Connector Plating
Gold
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Length (ft.)
10
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5mm
Wire Gauge (AWG)
30
Cable Length (in.)
120
Unit Packaging Type
Polybag
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.3
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
P566-012

HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI; HDMI
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
12
 
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
 
Cable Length (in.)
144
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.