Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P131-06N-2VA-U

HDMI to VGA and Audio Adapter, 6 in. (15.2 cm), Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Device Compatibility
Computer; Laptop; Monitor/HDTV
Technology
HDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 2
(2) 3.5MM (FEMALE); HD15 (FEMALE)
PHYSICAL
Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.15
STANDARDS & COMPLIANCE
Product Certifications
EN 55024; EN 55032
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P131-06N-MICROA

Micro HDMI to VGA Adapter Video Converter with Audio for Smartphones/Tablets/Ultrabooks, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
HDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1
MICRO HDMI (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
PHYSICAL
Color
Black
 
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
7.000 x 0.100 x 0.500
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.