Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


P13106NMICROA

Micro HDMI to VGA Adapter Video Converter with Audio for Smartphones/Tablets/Ultrabooks, (M/F), 6 in.

More Info
Check Prices
HDMI; VGA/SVGA; Stereo Audio
6
15.24
Black
0.59 x 1.57 x 1.76
MICRO HDMI (MALE)
HD15 (FEMALE)
3.5MM (FEMALE)
3-year limited warranty
P13106NMINI

Mini HDMI to VGA Adapter Video Converter, (M/F), 6 in.

More Info
Check Prices
HDMI; VGA/SVGA
6
15.24
Black
 
MINI HDMI (MALE)
HD15 (FEMALE)
 
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.