Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P134003

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3 ft. (0.91 m)

More Info
Check Prices
DVI; DisplayPort
Black
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
DVI-I (FEMALE)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P13406NDVIACT

DisplayPort to DVI Active Adapter Video Converter (M/F), 6-in. (15.24 cm)

More Info
Check Prices
DVI; DisplayPort
Black
 
6
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
DVI-I (FEMALE)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P134000DVIV2

DisplayPort 1.2 to DVI Compact Adapter Video Converter (M/F)

More Info
Check Prices
DVI; DisplayPort
Black
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
DVI-I (FEMALE)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P13400050BK

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 6-in. (15.24 cm), 50 Pack

More Info
Check Prices
DVI; DisplayPort
Black
0.5
6
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P13406NDVIV2

DisplayPort to DVI Active Adapter Video Converter, DP ver 1.2, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
DVI; DisplayPort
Black
 
6
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P13406NDVIV2BP

DisplayPort to DVI Active Adapter Video Converter, DP ver 1.2, (M/F), 6-in. (15.24 cm), 50 pack

More Info
Check Prices
DVI; DisplayPort
Black
 
 
4.5mm
PVC
VW-1
No
ABS, PVC
 
0.22
1.69 x 1.77 x 0.57
DISPLAYPORT (MALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Gold; Nickel
Gold; Nickel
3-year limited warranty
1920 x 1080 @ 60Hz
 
 
 
5.9
0.49
32 to 113 F (0 to 45 C)
14 to 176 F (-10 to 80 C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
1.2
 
No
Tested to CE, FCC, RoHS, REACH
P134001GC

DisplayPort to DVI Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)

More Info
Check Prices
DVI; DisplayPort
Black
1
12
7.0mm
PVC
VW-1
No
PVC, ABS
70mm
0.13
 
DISPLAYPORT (MALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Gold
Gold
3-year limited warranty
1920 x 1200 (1080p) 60Hz
48-bit (w/ Dual-Link)
Yes
Yes
 
 
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0% to 85% RH, Non-Condensing
 
 
Yes
Yes
1.1
2.2
No
Tested to CE, FCC, RoHS, REACH
P13706NDVIB

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, Black (M/F), 6-in. (15.24 cm)

More Info
Check Prices
DVI; DisplayPort
Black
1
6
 
 
 
 
 
 
 
 
MINI DISPLAYPORT (MALE)
DVI-I (FEMALE)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
RoHS, CE, FC
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.