Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P13606NHDV4K6

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 60 Hz HDMI

6
 
Black
0.90 x 3.90 x 5.60
0.20
DISPLAYPORT (MALE)
DVI-D SINGLE LINK (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
2.0
2.2
DVI; HDMI; VGA/SVGA; DisplayPort
3-year limited warranty
 
P13706NHDV

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.

 
6.00
Black
9.00 x 7.00 x 0.50
0.13
MINI DISPLAYPORT (MALE)
DVI-D DUAL LINK (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
 
 
DVI; HDMI; VGA/SVGA; DisplayPort
3-year limited warranty
RoHS
P13706NHDV4K

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, Black, 6 in.

 
 
Black
3.94 x 5.51 x 0.91
0.16
MINI DISPLAYPORT (MALE)
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
HD15 (FEMALE)
HDMI (FEMALE)
 
 
DVI; HDMI; VGA/SVGA; DisplayPort
3-year limited warranty
 
P13706NHDV4K6

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 60Hz HDMI, DP1.2, White, 6 in.

6
 
White
0.91 x 5.51 x 3.94
0.13
MINI DISPLAYPORT (MALE)
DVI-D SINGLE LINK (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
2.0
2.2
DVI; HDMI; VGA/SVGA; DisplayPort
3-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.