Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P137-06N-HV-V2W

Keyspan Mini DisplayPort to VGA/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, White, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort; VGA/SVGA
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
 
 
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
VIDEO
 
INPUT
 
 
FEATURES & SPECIFICATIONS
 
 
TAA P137-06N-VGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
 
 
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% ~ 85% RH
Storage Humidity Range
5% ~ 90% RH
VIDEO
 
INPUT
 
 
FEATURES & SPECIFICATIONS
 
 
P137-06N-VGA-BP

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), Black, 6-in. (15.24 cm), 50 pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
White
 
 
Material of Construction
ABS, PVC
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% - 85% RH, Non-Condensing
Storage Humidity Range
5% - 90% RH, Non-Condensing
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
INPUT
Product Length (in.)
5.9
Product Length (ft.)
0.49
FEATURES & SPECIFICATIONS
Displayport Specification
1.1
Driver Required
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.