Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P137-000-VGA

Keyspan Mini DisplayPort 1.2 to Active VGA Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible, 1920x1200 1080p (M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
Black
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
P134-001-VGA

DisplayPort to VGA Active Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
P137-06N-VGAV2B

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter, DP1.2, (M/F), Black, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
Black
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.