Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P13706NDVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

More Info
Check Prices
DVI; DisplayPort
0.5
6
15.24
White
MINI DISPLAYPORT (MALE)
DVI-I (FEMALE)
RoHS
3-year limited warranty
 
 
 
 
P13706NHDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm)

More Info
Check Prices
HDMI; DisplayPort
 
6
15.24
White
MINI DISPLAYPORT (MALE)
HDMI (FEMALE)
 
3-year limited warranty
 
 
 
 
P13706NVGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

More Info
Check Prices
VGA/SVGA; DisplayPort
0.5
6
15.24
White
MINI DISPLAYPORT (MALE)
HD15 (FEMALE)
RoHS
3-year limited warranty
0 C ~ 70 C
10 C ~ 80 C
10% ~ 85% RH
5% ~ 90% RH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.