Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
TAA P137-06N-VGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% ~ 85% RH
Storage Humidity Range
5% ~ 90% RH
P139-06N-DP

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
PHYSICAL
Color
White
Cable Length (ft.)
0.5
 
Cable Jacket Color
White
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.