Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P134-000-DVI-V2

DisplayPort 1.2 to DVI Compact Adapter Video Converter (M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
 
P134-003

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
 
TAA P134-06N-DVIACT

DisplayPort to DVI Active Adapter Video Converter (M/F), 6-in. (15.24 cm)

More Info
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
PHYSICAL
Color
Black
 
Cable Length (in.)
6
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
 
TAA P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
PHYSICAL
Color
White
 
Cable Length (in.)
6
Cable Length (ft.)
0.5
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.