Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.5
Cable Length (in.)
6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
FEATURES & SPECIFICATIONS
 
 
P137-06N-H2V2

Keyspan Mini DisplayPort to HDMI Active Adapter/Video Converter (M/F) - 4K 60 Hz, DP 1.2, HDCP 2.2, White, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
PHYSICAL
Color
White
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
ENVIRONMENTAL
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
FEATURES & SPECIFICATIONS
 
 
P137-06N-HD4K6B

Keyspan Mini DisplayPort to HDMI Active Adapter/Video Converter (M/F) - 4K 60 Hz, DP 1.2, HDCP 2.2, Black, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
PHYSICAL
Color
Black
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10 to 85%, RH, Non-Condensing
Storage Humidity Range
5 to 90%, RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Product Length (in.)
6
FEATURES & SPECIFICATIONS
Displayport Specification
1.2
HDCP Specification
2.2

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.