Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P136-06N-HDV-4K

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
AUDIO
 
INPUT
 
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
P136-06NHDV4KBP

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI, 50 pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold; Nickel
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Unit Dimensions (hwd / in.)
1.770 x 0.590 x 3.340
Unit Weight (lbs.)
0.1
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K) @ 30Hz; DVI, VGA: 1920 x 1200 (1080p)
AUDIO
Audio Specification
7.1 Channel Surround Sound
INPUT
Product Length (in.)
5.9
Product Length (ft.)
0.49
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
No
P137-06N-HDV

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
AUDIO
 
INPUT
Product Length (in.)
6.00
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
P137-06N-HDV-4K

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, Black, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
AUDIO
 
INPUT
 
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.