Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI
Host Connector
DMS59 (MALE)
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DMS59 (MALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
FEATURES & SPECIFICATIONS
MST Support
No
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
P137-06N-HDV4KW

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, White, 6-in. (15.24 cm)

More Info
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
 
 
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
 
 
 
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
PHYSICAL
Color
White
 
 
Cable Length (in.)
6
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
P138-000-DVI

Mini DVI to DVI Cable Adapter, Video Converter for Macbooks and iMacs, 1920x1200 (Mini DVI to DVI-D M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI
 
 
Device Compatibility
Computer; Laptop; Tablet
CONNECTIONS
Side A - Connector 1
MINI-DVI (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
 
 
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Length (ft.)
0.7
Cable Length (in.)
8
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.14
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.