Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P139006DPV2B

Keyspan Mini DisplayPort to DisplayPort Cable Adapter and Video Converter, 4K 60Hz, DP 1.2a, HDCP 2.2, (M/F), 6 ft.

6
72
182.88
White
 
 
MINI DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
DisplayPort
Lifetime limited warranty
P139010DPV2B

Keyspan Mini DisplayPort to DisplayPort Cable Adapter and Video Converter, 4K 60Hz, DP 1.2a, HDCP 2.2, (M/F), 10 ft.

10
120
304.80
White
 
 
MINI DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
DisplayPort
Lifetime limited warranty
P13906NDP

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6 in.

0.5
 
 
White
0.25 x 0.25 x 6.50
0.05
MINI DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
DisplayPort
Lifetime limited warranty
P13906NDPV2B

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, 4K 60Hz, DP 1.2a, HDCP 2.2 (M/F), 6 in.

0.5
6
15.24
White
 
 
MINI DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
DisplayPort
Lifetime limited warranty
P584003

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 3 ft.

3
 
 
White
6.00 x 4.00 x 0.50
0.07
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.