Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P154-000

Compact/Slimline DB25 Coupler Gender Changer (F/F)

More Info
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
DB25 (FEMALE)
Side B - Connector 1
DB25 (FEMALE)
PHYSICAL
Color
Gold
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
P156-000

Compact/Slimline DB25 Gender Changer (M/M)

More Info
OVERVIEW
Technology
Serial
CONNECTIONS
Side A - Connector 1
DB25 (MALE)
Side B - Connector 1
DB25 (MALE)
PHYSICAL
Color
Gold
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.