Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P164-000

HDMI Coupler (F/F)

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

More Info
Check Prices
HDMI
Wall Plate
White
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P164-000-KPA-BK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
HDMI
 
Black
0.58 x 0.64 x 1.14
HDMI (FEMALE)
HDMI (FEMALE)
 
 
Lifetime limited warranty
 
3840 x 2160 (4K @ 60Hz)
 
 
 
 
 
P569-000-FF-IND

4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
Tested to RoHS, REACH, UL, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee)
IP68
Lifetime limited warranty
Lifetime limited warranty
 
14 ~ 140F (-10 ~ 60C)
-4 ~ 176F (-20 ~ 80)
10% ~ 90% RH
2.2
Yes
P142-000-UP

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (MALE)
RoHS, REACH
 
Lifetime limited warranty
 
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.