We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
Contact a Network Applications Engineer
IT'S COMPLICATED
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
POWERING HEALTHCARE TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
On-Site Services
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
External Power Supply Input Specs (V / Hz / A):
100-240V / 50/60Hz / 1.0A
External Power Supply Output Specs (V / A):
5V / 3A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.37
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s):
NEMA 1-15P North America
External Power Supply Certifications:
FCC; RoHS; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (Power), Orange (Activity)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Yes
Material of Construction:
SECC
Rackmountable:
Yes
Shipping Dimensions (hwd / in.):
2.00 x 8.30 x 6.40
Shipping Weight (lbs.):
1.70
Unit Dimensions (hwd / in.):
1.125 x 5 x 4
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.2
PHYSICAL: Optional Mounting Accessory Notes:
Up to three B126-004 local units can be mounted in 1U of rack space using a Tripp Lite B132-004 -RB Extender/Splitter 19in rackmount bracket
ENVIRONMENTAL
Operating Temperature Range:
14 to 167 F (-10 to 75 C)
Storage Temperature Range:
-4 to 176 F (-20 to 80 C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.):
200
CONNECTIONS
Ports:
4
Side A - Connector 1:
(2) HDMI (FEMALE)
Side B - Connector 1:
(4) RJ45 (FEMALE)
Connector Plating:
Nickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution:
1080p @60Hz
HDMI Specification:
1.4
HDCP Specification:
1.4
Audio Specification:
7.1 Channel Surround Sound (Multi-Channel or PCM)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.