Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P142-000-UP

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (MALE)
 
PHYSICAL
Color
Black
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
P164-000

HDMI Coupler (F/F)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
Black
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
TAA P164-000-8K6

HDMI Coupler (F/F) - 8K 60 Hz, Black

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PVC
Unit Dimensions (hwd / in.)
0.580 x 0.640 x 1.140
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.02
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
Max Supported Video Resolution
7681 x 4320 (8K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:4:4
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
Accessory Type
Wall Plate
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
White
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.