Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P142-000-UP

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (MALE)
 
PHYSICAL
Color
Black
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
TAA P164-000-8K6

HDMI Coupler (F/F) - 8K 60 Hz, Black

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PVC
Unit Dimensions (hwd / in.)
0.580 x 0.640 x 1.140
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.02
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
Max Supported Video Resolution
7681 x 4320 (8K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:4:4
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
Accessory Type
Wall Plate
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
White
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
TAA P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
0.580 x 0.640 x 1.140
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.