Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P166-001-A

HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)

More Info
OVERVIEW
Product Type
Signal Booster
Accessory Type
Wall Plate
Technology
HDMI
VIDEO
HDR Support
No
3D Video Supported
No
Maximum Signal Range (ft)
150
 
 
 
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
White
Number of Displays
1
Form Factor/Mounting Options
Wallplate
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
Driver Required
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
STANDARDS & COMPLIANCE
 
P166-001-P

HDMI Send/Receive Pass-Through Wallplate, White (F/F)

More Info
Check Prices
OVERVIEW
Product Type
Pass-Through
 
Technology
HDMI
VIDEO
HDR Support
No
 
 
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz); 2560 × 1440 @ 60 Hz
INPUT
 
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
No
PHYSICAL
Color
White
 
Form Factor/Mounting Options
Wallplate
 
Material of Construction
Plastic
COMMUNICATIONS
 
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
 
USB Extension Support
No
Signal Range (ft.)
50
FEATURES & SPECIFICATIONS
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Dolby TrueHD; DTS-HD Master Audio
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.