P167000
HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA
OVERVIEW
Product Type:
Cat5/Cat6 Extender Kit
Technology:
HDMI
Form Factor and Mounting Options:
Wallplate
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft):
197
Max 1920 x 1080 (1080p) Range (ft):
147
VIDEO:
Signal Range (ft.):
230ft via Cat6 @ 480p 197ft via Cat6 @ 720p 147ft via Cat6 @ 1080p
Signal Range (m):
70M @ 480p 60M @ 720p 45M @ 1080p
Recommended Cabling:
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
3D Video Supported:
Yes
Transmitter Video Input:
HDMI
Receiver/Transceiver Video Output:
HDMI
Receiver - Number of Video Outputs:
1
AUDIO
Audio Input:
HDMI
Audio Output:
HDMI
Audio Specification:
Stereo Audio
POWER
PHYSICAL
Color:
White
Number of Displays:
1
Unit Packaging Type:
Box
Housing:
Plastic
Receiver Unit Dimensions (hwd / in.):
1.5 x 4.5 x 2.8
Receiver Unit Weight (lbs.):
0.2
Transmitter Unit Dimensions (hwd / in.):
1.5 x 4.5 x 2.8
Transmitter Unit Weight (lbs.):
0.2
ENVIRONMENTAL
Operating Temperature Range:
32 to 104°F (0 to 40°C)
Storage Temperature Range:
5 to 122°F (-15 to 50°C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
COMMUNICATIONS:
Signal Range (ft.):
230ft via Cat6 @ 480p 197ft via Cat6 @ 720p 147ft via Cat6 @ 1080p
CONNECTIONS
Side A - Connector 1:
HDMI (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.3
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
PRODUCT OVERVIEW
Product Overview:
HDMI Over Cat5/6 Wallplate Extender Kit
P166001A
HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)
OVERVIEW
Product Type:
Signal Booster/ Equalizer
Technology:
HDMI
Form Factor and Mounting Options:
Wallplate
VIDEO
AUDIO
POWER
PHYSICAL
Color:
White
Number of Displays:
1
ENVIRONMENTAL
COMMUNICATIONS
USB Extension Support:
No
CONNECTIONS
Side A - Connector 1:
HDMI (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
PRODUCT OVERVIEW
B12200060
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38.1 m), (HDMI F/F), TAA
OVERVIEW
Product Type:
Signal Booster
Technology:
HDMI
Form Factor and Mounting Options:
Box
VIDEO
Video Input:
HDMI (FEMALE)
Video Output:
HDMI (FEMALE)
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
125
Max 1920 x 1080 (1080p) Range (ft):
125
Signal Range (ft.):
125
Signal Range (m):
38
Recommended Cabling:
24 AWG
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
AUDIO
Audio Input:
HDMI
Audio Output:
HDMI
Audio Specification:
Pass-through audio
POWER
Power Source:
Unit (Optional)
Power Source Type:
USB
PHYSICAL
Color:
Black
Number of Displays:
1
Unit Dimensions (hwd / in.):
2.36 x 0.6 x 1.02
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.03
Housing:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
150
Max 480P Range (ft):
154
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
154
Max 640 x 480 Range (ft):
150
Max 800 x 600 Range (ft):
150
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
Signal Range (ft.):
125
CONNECTIONS
Ports:
1
Side A - Connector 1:
HDMI (FEMALE)
Side A - Connector 2:
MICRO-USB B (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.4
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
PRODUCT OVERVIEW
B125150
HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, Up to 150 ft. (45.72 m)
OVERVIEW
Product Type:
Cat5/Cat6 Extender Kit
Technology:
HDMI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box
AC Adapter:
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1.5A, 4.5 ft.
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
195
Max 1920 x 1080 (1080p) Range (ft):
115
VIDEO:
Signal Range (ft.):
230ft via Cat6 @ 480p 197ft via Cat6 @ 720p 115ft via Cat6 @ 1080p
VIDEO:
Signal Range (m):
70m via Cat6 @ 480p 60m via Cat6 @ 720p 35m via Cat6 @ 1080p
Recommended Cabling:
N202-Series Cat6 Patch Cable
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
Transmitter Video Input:
HDMI
Transmitter - Number of Video Outputs:
1
Receiver/Transceiver Video Output:
HDMI
Receiver - Number of Video Outputs:
1
AUDIO
Audio Input:
HDMI
Audio Output:
HDMI
Audio Specification:
Pass-through audio
POWER
Power Source:
Receiver end only (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.38
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
PHYSICAL
Color:
Black
Number of Displays:
1
Unit Packaging Type:
Box
Housing:
Plastic
Receiver Unit Dimensions (hwd / in.):
2.45 x 1.85 x 0.85
Receiver Unit Weight (lbs.):
0.06
Transmitter Unit Dimensions (hwd / in.):
2.45 x 1.85 x 0.85
Transmitter Unit Weight (lbs.):
0.06
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
150
Max 480P Range (ft):
150
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
150
Max 640 x 480 Range (ft):
150
Max 800 x 600 Range (ft):
150
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
COMMUNICATIONS:
Signal Range (ft.):
230ft via Cat6 @ 480p 197ft via Cat6 @ 720p 115ft via Cat6 @ 1080p
CONNECTIONS
Ports:
1
Side A - Connector 1:
HDMI (FEMALE)
Side A - Connector 2:
(2) RJ45 (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
Side B - Connector 2:
(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.4
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Power (Green), Signal (Red)
PRODUCT OVERVIEW
B1261A0WP1
HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45.72 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Receiver
Technology:
HDMI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Wallplate
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Signal Range (ft.):
200ft @ 1080i 150ft @ 1080p
Signal Range (m):
61 45.7
Recommended Cabling:
N202-Series Cat6 Patch Cable
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
Receiver/Transceiver Video Output:
HDMI
Receiver - Number of Video Outputs:
1
AUDIO
Audio Output:
HDMI
Audio Specification:
Stereo Audio
POWER
Power Source:
Receiver end only (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.37
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV;RoHS; UL; cUL
PHYSICAL
Color:
Black
Number of Displays:
1
Unit Dimensions (hwd / in.):
1.5 x 4.5 x 2.8
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.26
Housing:
Metal
Material of Construction:
Steel
Rackmountable:
No
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
Signal Range (ft.):
200ft @ 1080i 150ft @ 1080p
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.4
Driver Required:
No
Built-In Equalizer:
Yes
Recommended Category Cable:
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (Power), Orange (Activity)
PRODUCT OVERVIEW
B122000
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45.72 m), (HDMI F/F),TAA
OVERVIEW
Product Type:
Signal Booster
Technology:
HDMI
Form Factor and Mounting Options:
Box
VIDEO
Video Input:
HDMI (FEMALE)
Video Output:
HDMI (FEMALE)
Max Supported Video Resolution:
1920x1200 @ 24Hz
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
125
Max 1920 x 1080 (1080p) Range (ft):
125
Max 1920 x 1200 Range (ft):
125
Signal Range (ft.):
125
Signal Range (m):
38
Recommended Cabling:
24 AWG
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
AUDIO
Audio Input:
HDMI
Audio Output:
HDMI
Audio Specification:
Pass-through audio
POWER
Power Source:
Unit (Optional)
Power Source Type:
USB
PHYSICAL
Color:
Black
Number of Displays:
1
Unit Dimensions (hwd / in.):
2.36 x 0.6 x 1.02
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.03
Housing:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
150
Max 480P Range (ft):
153
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
153
Max 640 x 480 Range (ft):
150
Max 800 x 600 Range (ft):
150
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
Signal Range (ft.):
125
CONNECTIONS
Ports:
1
Side A - Connector 1:
HDMI (FEMALE)
Side A - Connector 2:
MICRO-USB B (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.4
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
PRODUCT OVERVIEW
B1220004K6
HDMI Signal Booster / Extender, 4K 60Hz, Up to 50 ft. (15.24 m), (HDMI F/F), TAA
OVERVIEW
Product Type:
Signal Booster
Technology:
HDMI
Form Factor and Mounting Options:
Box
VIDEO
Video Input:
HDMI (FEMALE)
Video Output:
HDMI (FEMALE)
Max Supported Video Resolution:
3840x2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft):
50
Max 1920 x 1080 (1080p) Range (ft):
50
Max 1920 x 1200 Range (ft):
50
Signal Range (ft.):
50
Signal Range (m):
15.2
Recommended Cabling:
24 AWG
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
Max 2560 x 1600 Range (ft):
50
Max 3840 x 2160 (4K@30Hz) Range (ft):
50
Max 3840 x 2160 (4K@60Hz) Range (ft):
50
AUDIO
Audio Input:
HDMI
Audio Output:
HDMI
Audio Specification:
Pass-through audio
POWER
Power Source:
Unit (Optional)
Power Source Type:
USB
PHYSICAL
Color:
Gray
Number of Displays:
1
Unit Dimensions (hwd / in.):
0.59 x 1.023 x 2.362
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.03
Housing:
Plastic
Material of Construction:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
Signal Range (ft.):
50
CONNECTIONS
Side A - Connector 1:
HDMI (FEMALE)
Side A - Connector 2:
MICRO-USB B (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
2.0
HDCP Specification:
2.2
Driver Required:
No
Built-In Equalizer:
No
Recommended Category Cable:
24 AWG
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green = Signal Active
PRODUCT OVERVIEW
B12510160
HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, Up to 150 ft. (45.72 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Extender Kit
Technology:
HDMI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Signal Range (ft.):
150ft via Cat6 100ft via Cat5e
Signal Range (m):
45.7
Recommended Cabling:
N202-Series Cat6 Patch Cable
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
Transmitter Video Input:
HDMI
Transmitter - Number of Video Outputs:
1
Receiver/Transceiver Video Output:
HDMI
Receiver - Number of Video Outputs:
1
AUDIO
Audio Input:
HDMI
Audio Output:
HDMI
Audio Specification:
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
POWER
Power Source:
Receiver end only (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.38
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; TUV; PSE; UL; cUL
PHYSICAL
Color:
Black
Number of Displays:
1
Unit Packaging Type:
Box
Housing:
Plastic
Receiver Unit Dimensions (hwd / in.):
2.4 x 0.94 x 2.04
Receiver Unit Weight (lbs.):
0.05
Transmitter Unit Dimensions (hwd / in.):
2.4 x 0.94 x 2.04
Transmitter Unit Weight (lbs.):
0.05
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
150
Max 480P Range (ft):
150
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
150
Max 640 x 480 Range (ft):
150
Max 800 x 600 Range (ft):
150
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
Signal Range (ft.):
150ft via Cat6 100ft via Cat5e
CONNECTIONS
Ports:
1
Side A - Connector 1:
HDMI (FEMALE)
Side A - Connector 2:
(2) RJ45 (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
Side B - Connector 2:
(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.4
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
TX & RX: Green (Connected), Orange (Activity)
PRODUCT OVERVIEW
B1261P0WP1
HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15.24 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Receiver
Technology:
HDMI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Wallplate
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
100
Max 1080P Range (ft):
50
Max 1280 x 720 (720p) Range (ft):
100
Max 1920 x 1080 (1080p) Range (ft):
50
Signal Range (ft.):
100ft @ 1080i 50ft @ 1080p
Signal Range (m):
30.5m @ 1080i 15.2m @ 1080p
Recommended Cabling:
N202-Series Cat6 Patch Cable
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
Chroma Sub Sampling:
4:4:4
Receiver/Transceiver Video Output:
HDMI
Receiver - Number of Video Outputs:
1
AUDIO
Audio Output:
HDMI
Audio Specification:
Pass-through audio
POWER
PHYSICAL
Color:
White
Number of Displays:
1
Unit Dimensions (hwd / in.):
4.5 x 2.75 x 1
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.1
Housing:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
100
Max 480P Range (ft):
100
Max 1440 x 900 Range (ft):
100
Max 1080i Range (ft):
100
Max 480i Range (ft):
100
Max 640 x 480 Range (ft):
100
Max 800 x 600 Range (ft):
100
Max 1600 x 1200 Range (ft):
100
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
Signal Range (ft.):
100ft @ 1080i 50ft @ 1080p
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.4
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (Power)
PRODUCT OVERVIEW