Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

More Info
Check Prices
OVERVIEW
Technology
DisplayPort
 
PHYSICAL
Color
Black
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
P169-001-KPA-BK

Mini DisplayPort to DisplayPort Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft. (0.3 m)

More Info
OVERVIEW
Technology
DisplayPort
Product Type
Passive Cable
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.