Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


A050-000-KJ

Audio Keystone Jack, Snap-in Insert Module (R,W F/F)

More Info
Check Prices
OVERVIEW
Product Type
Audio Keystone
Accessory Type
Module Kit
Technology
Stereo Audio
CONNECTIONS
Side A - Connector 1
RCA (FEMALE)
Side B - Connector 1
RCA (FEMALE)
PHYSICAL
Color
Red; White
Connector Color
Red; White
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
P310-000

3.5mm Mini Stereo Audio Coupler (F/F)

More Info
Check Prices
OVERVIEW
 
 
Technology
Stereo Audio
CONNECTIONS
Side A - Connector 1
3.5MM (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
PHYSICAL
Color
Black
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.