Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P310000

3.5mm Mini Stereo Audio Coupler (F/F)

More Info
Check Prices
Stereo Audio
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (FEMALE)
3.5MM (FEMALE)
 
 
 
Lifetime limited warranty
B164101WIR

IR over Wireless Signal Extender Kit - Up to 656 ft. (200m)

More Info
Check Prices
IR; Wireless
Yes
 
 
 
TX: 1x BLUE LED (SIGNAL); RX: 1x BLUE LED (SIGNAL)
Black
Aluminum
No
2.95 x 4.92 x 3.3
0.62
2.95 x 4.92 x 3.3
0.62
Box
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
10% to 90% RH, Non-Condensing
TX: <300MV, RX: <300MV
656
3.5MM (FEMALE)
3.5MM (FEMALE)
No
200m
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
P311006

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft.

More Info
Check Prices
Stereo Audio
 
6
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (FEMALE)
 
 
RoHS, REACH
Lifetime limited warranty
P311010

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft.

More Info
Check Prices
Stereo Audio
 
10
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (FEMALE)
 
 
RoHS, REACH
Lifetime limited warranty
P311025

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft.

More Info
Check Prices
Stereo Audio
 
25
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (FEMALE)
 
 
RoHS, REACH
Lifetime limited warranty
P31606N

3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in.

More Info
Check Prices
Stereo Audio
 
0.5
6
15.24
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (FEMALE)
(2) RCA (MALE)
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.