Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P312-003

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)

More Info
Check Prices
Stereo Audio
Black
3
3.5MM (MALE)
3.5MM (MALE)
RoHS compliant
Lifetime limited warranty
P502-006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)

More Info
Check Prices
Coax; VGA/SVGA
Black
6
HD15 (MALE)
HD15 (MALE)
RoHS-Compliant
Lifetime limited warranty
P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
DVI
Black
6
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
RoHS-Compliant
Lifetime limited warranty
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
DVI
Black
6
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.