Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P312006

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.

More Info
Check Prices
6
Black
3.5MM (MALE)
3.5MM (MALE)
Stereo Audio
ROHS
Lifetime limited warranty
P312010

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.

More Info
Check Prices
10
Black
3.5MM (MALE)
3.5MM (MALE)
Stereo Audio
ROHS
Lifetime limited warranty
P312015

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft.

More Info
Check Prices
15
Black
3.5MM (MALE)
3.5MM (MALE)
Stereo Audio
RoHS compliant
Lifetime limited warranty
P556003

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft.

More Info
Check Prices
3
Black
DVI-A (MALE)
HD15 (MALE)
DVI; VGA/SVGA
 
Lifetime limited warranty
P556006

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft.

More Info
Check Prices
6
Black
DVI-A (MALE)
HD15 (MALE)
DVI; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P556010

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft.

More Info
Check Prices
10
Black
DVI-A (MALE)
HD15 (MALE)
DVI; VGA/SVGA
 
Lifetime limited warranty
P560006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

More Info
Check Prices
6
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
RoHS-Compliant
Lifetime limited warranty
P560010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

More Info
Check Prices
10
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
RoHS-Compliant
Lifetime limited warranty
P560015

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft.

More Info
Check Prices
15
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.