Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P312-010

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.

 
Black
7.00 x 9.00 x 0.50
0.09
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
Stereo Audio
Lifetime limited warranty
 
ROHS
10
P502-010

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

 
Black
8.00 x 10.00 x 0.50
0.80
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
 
 
 
Coax; VGA/SVGA
Lifetime limited warranty
 
 
10
P504-010

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.

 
Black
10.00 x 8.00 x 0.50
0.80
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
 
3.5MM (MALE)
Coax; VGA/SVGA; Stereo Audio
Lifetime limited warranty
 
 
10
P524-01K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.

 
Maroon
13.00 x 14.00 x 10.50
20.00
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BARE WIRE
BARE WIRE
 
 
 
 
Lifetime limited warranty
 
 
1000
B132-100A

VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, Up to 1000 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
2.20 x 7.20 x 6.50
1.00
1 x 2.5 x 3.6
0.45
 
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
VGA/SVGA; Stereo Audio
1-year limited warranty
 
 
 
B132-100A-MR

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1920x1080 at 60Hz, Up to 750 ft., TAA

 
Black
1.60 x 4.60 x 6.10
0.30
1 x 2.5 x 3.6
0.45
 
750
750
300
300
300
 
750
750
750
300
 
300
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
VGA/SVGA; Stereo Audio
1-year limited warranty
 
 
 
B132-100A-SR

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1440x900 at 60Hz, Up to 300 ft., TAA

 
White; Black
6.14 x 4.80 x 1.30
0.37
 
 
 
300
300
150
 
 
 
300
300
300
 
 
150
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
VGA/SVGA; Stereo Audio
1-year limited warranty
CE, FCC, RoHS, REACH
 
 
B132-100A-WP-1

VGA with Audio over Cat5/Cat6 Extender, Wallplate Receiver, Up to 1000 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
White
7.20 x 6.50 x 2.20
0.90
4.5 x 2.75 x 1
0.5
 
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
VGA/SVGA; Stereo Audio
1-year limited warranty
 
 
 
B132-110A

VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, Up to 1000 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
2.20 x 7.20 x 6.50
1.50
1.0" x 4.50" x 2.50"
 
Yes
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
 
VGA/SVGA; Stereo Audio
1-year limited warranty
 
 
 
B132-200A-SR

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Black
2.20 x 6.20 x 7.20
1.10
1.1 x 4.5 x 2.5
0.5
 
300
300
150
 
 
 
300
300
300
 
 
150
2
RJ45 (FEMALE)
(2) HD15 (FEMALE)
(2) 3.5MM (FEMALE)
 
 
VGA/SVGA; Stereo Audio
1-year limited warranty
CE, FCC, RoHS, REACH
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.