Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P313-001

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Stereo Audio
Cable Type
Passive
 
PRODUCT OVERVIEW
Product Overview
3.5mm Male to 2 x 3.5mm Female Stereo Splitter cable
CONNECTIONS
Side A - Connector 1
3.5MM (MALE)
Side B - Connector 1
(2) 3.5MM (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P313-06N-WH

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
Stereo Audio
Cable Type
Passive
 
PRODUCT OVERVIEW
 
CONNECTIONS
Side A - Connector 1
3.5MM (MALE)
Side B - Connector 1
(2) 3.5MM (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P315-06N

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xF), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Technology
Stereo Audio
Cable Type
Passive
Product Type
Passive Cable
PRODUCT OVERVIEW
 
CONNECTIONS
Side A - Connector 1
3.5MM (MALE)
Side B - Connector 1
(2) RCA (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.