Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; Modem; Null Modem; Serial (RS232)
 
 
Black
DB9 (FEMALE)
RJ45 (FEMALE)
 
 
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
 
 
P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; Modem; Null Modem; Serial (RS232)
 
 
Black
DB9 (MALE)
RJ45 (FEMALE)
 
 
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
 
 
B165-101

Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280 ft. (999.74 m), TAA

More Info
Where To Buy
Serial (RS232)
Cat5/Cat6 Extender Kit
(x2) Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
DB9 (FEMALE)
DB9 (FEMALE)
1
RJ45 (FEMALE)
RJ45 (FEMALE)
 
1-year limited warranty
No
3280
No
No
Yes
No
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.