Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P450-006

Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
6
DB9 (FEMALE)
DB9 (FEMALE)
 
Lifetime limited warranty
P454-006

Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
6
DB9 (MALE)
DB9 (FEMALE)
 
Lifetime limited warranty
P456-006

Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
6
DB9 (FEMALE)
DB25 (MALE)
 
Lifetime limited warranty
U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10 ft. (3.05 m)

More Info
Check Prices
Parallel
Black
10
USB A (MALE)
CENTRONICS 36 (MALE)
 
Lifetime limited warranty
P404-006

AT Serial Modem Gold Cable (DB25 to DB9 M/F), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
6
DB9 (FEMALE)
DB25 (MALE)
RoHS-Compliant
Lifetime limited warranty
P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
Black
 
DB9 (FEMALE)
RJ45 (FEMALE)
RoHS Compliant
Lifetime limited warranty
P450-000

Null Modem Serial DB9 Serial Modular Adapter Kit, 2x (DB9F to RJ45F)

More Info
Check Prices
 
Gray
 
DB9 (FEMALE)
RJ45 (FEMALE)
 
Lifetime limited warranty
P606-010

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 10 ft. (3.05 m)

More Info
Check Prices
Parallel
Black
10
DB25 (MALE)
CENTRONICS 36 (MALE)
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.