Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P500006

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m)

More Info
Check Prices
Coax; VGA/SVGA
6
Black
HD15 (MALE)
HD15 (FEMALE)
RoHS-Compliant
Lifetime limited warranty
P500025

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. (7.62 m)

More Info
Check Prices
Coax; VGA/SVGA
25
Black
HD15 (MALE)
HD15 (FEMALE)
RoHS-Compliant
Lifetime limited warranty
P502006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)

More Info
Check Prices
Coax; VGA/SVGA
6
Black
HD15 (MALE)
HD15 (MALE)
RoHS-Compliant
Lifetime limited warranty
P510006

VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m)

More Info
Check Prices
VGA/SVGA
6
Black
HD15 (MALE)
HD15 (FEMALE)
 
Lifetime limited warranty
P510010

VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m)

More Info
Check Prices
VGA/SVGA
10
Black
HD15 (MALE)
HD15 (FEMALE)
 
Lifetime limited warranty
P512006

VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m)

More Info
Check Prices
VGA/SVGA
6
Black
HD15 (MALE)
HD15 (MALE)
 
Lifetime limited warranty
P512010

VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m)

More Info
Check Prices
VGA/SVGA
10
Black
HD15 (MALE)
HD15 (MALE)
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.