Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


P502006SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.

6
Black
0.10 x 5.10 x 8.70
0.10
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Coax; VGA/SVGA
Lifetime limited warranty
P504003SM

Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft.

3
Black
9.00 x 7.00 x 0.50
0.17
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
3.5MM (MALE)
Coax; VGA/SVGA; Stereo Audio
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.