Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P502-003

VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
Coax; VGA/SVGA
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
No
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
VIDEO
 
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
P502-006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
Coax; VGA/SVGA
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
No
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
VIDEO
 
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
DVI
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
VIDEO
 
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.