Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P502-006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.

6
Black
7.00 x 9.00 x 0.50
0.59
HD15 (MALE)
HD15 (MALE)
Coax; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P502-010

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

10
Black
8.00 x 10.00 x 0.50
0.80
HD15 (MALE)
HD15 (MALE)
Coax; VGA/SVGA
 
Lifetime limited warranty
P520-006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

6
Gray
9.00 x 7.00 x 0.50
0.50
DB9 (MALE)
DB9 (FEMALE)
Serial (RS232)
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.