Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P502-006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.

 
Black
7.00 x 9.00 x 0.50
0.59
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
Coax; VGA/SVGA
Lifetime limited warranty
6
RoHS-Compliant
P502-010

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

 
Black
8.00 x 10.00 x 0.50
0.80
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
Coax; VGA/SVGA
Lifetime limited warranty
10
 
P524-01K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.

 
Maroon
13.00 x 14.00 x 10.50
20.00
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BARE WIRE
BARE WIRE
 
Lifetime limited warranty
1000
 
B132-100-1

VGA over Cat5/Cat6 Extender, Box-Style Receiver, Up to 1000 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
2.20 x 7.20 x 6.50
1.00
1 x 2.5 x 3.6
0.45
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
VGA/SVGA
1-year limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.