Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P502006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.

More Info
Check Prices
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
 
HD15 (MALE)
 
Coax; VGA/SVGA
 
Lifetime limited warranty
6
RoHS-Compliant
P504006SM

Low-Profile VGA High-Resolution RGB Coaxial Cable with Audio, (HD15 and 3.5mm M/M), 6 ft.

More Info
Check Prices
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
Coax; VGA/SVGA; Stereo Audio
 
Lifetime limited warranty
6
 
P560006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

More Info
Check Prices
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
DVI-D DUAL LINK (MALE)
 
DVI-D DUAL LINK (MALE)
 
DVI
 
Lifetime limited warranty
6
RoHS-Compliant
P568006RA2

High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6 ft.

More Info
Check Prices
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE) - RIGHT ANGLE
 
HDMI (MALE) - RIGHT ANGLE
 
HDMI
1.3
Lifetime limited warranty
6
 
P568006SW

High Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft.

More Info
Check Prices
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE) - SWIVEL
 
HDMI (MALE) - SWIVEL
 
HDMI
 
Lifetime limited warranty
6
 
B1401A1WP

DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
The LED on the local unit illuminates to indicate it is connected to, and receiving power from, the source. The LED on the remote unit illuminates to indicate it is connected to, and receiving power from, the monitor.
White
200
200
200
150
150
200
200
200
200
200
1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
DVI
 
1-year limited warranty
 
 
B1401P1WP1

DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100 ft., TAA

More Info
Check Prices
 
 
White
100
100
100
50
50
100
100
100
100
100
1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
DVI
 
1-year limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.