Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P502006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.

More Info
Check Prices
Coax; VGA/SVGA
6
Black
HD15 (MALE)
HD15 (MALE)
 
 
RoHS-Compliant
Lifetime limited warranty
P504010

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
10
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504015

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 15 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
15
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504025

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 25 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
25
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504030

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 30 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
30
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504035

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 35 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
35
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504050

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 50 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
50
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504050EZ

High Resolution SVGA/VGA Monitor Easy Pull Cable with Audio and RGB Coaxial (HD15 M/M), 50 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
50
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P504100EZ

High Resolution SVGA/VGA Monitor Easy Pull Cable with Audio and RGB Coaxial (HD15 M/M), 100 ft.

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
100
Black
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
 
Lifetime limited warranty
P512006

VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft.

More Info
Check Prices
VGA/SVGA
6
Black
HD15 (MALE)
HD15 (MALE)
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.