Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


EZA-VGAAX-2

Easy Pull Type-A Connectors - (M/F set of VGA with Audio and Faceplate)

More Info
OVERVIEW
Technology
VGA/SVGA; Stereo Audio
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
3.5MM (MALE)
Side A - Connector 3
DIN 14 PIN (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
DIN 14 PIN (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
EZA-VGAF-2

Easy Pull Type-A Connectors - (F/F set of VGA with Faceplates)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
Product Type
Passive Cable
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
DIN 14 PIN (FEMALE)
 
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
Cable Jacket Color
Black; Green
Cable Length (in.)
12
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
EZA-VGAM-2

Easy Pull Type-A Connectors - M/M set of VGA

More Info
OVERVIEW
Technology
VGA/SVGA
Product Type
Passive Cable
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
DIN 14 PIN (FEMALE)
 
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
Cable Jacket Color
Black; Green
Cable Length (in.)
12
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P510-006

VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
Product Type
Passive Cable
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
 
Side B - Connector 1
HD15 (FEMALE)
 
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Length (ft.)
6
Cable Jacket Color
Black
Cable Length (in.)
72
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.