Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


EZA-VGAAM-2

Easy Pull Type-A Connectors - (M/M set of VGA with Audio)

More Info
OVERVIEW
Technology
VGA/SVGA; Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
3.5MM (MALE)
Side A - Connector 3
DIN 14 PIN (MALE)
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
3.5MM (MALE)
Side B - Connector 3
DIN 14 PIN (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
EZA-VGAX-2

Easy Pull Type-A Connectors - (M/F set of VGA with Faceplate)

More Info
OVERVIEW
Technology
VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
DIN 14 PIN (FEMALE)
 
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
Cable Jacket Color
Black; Green
Cable Length (in.)
12
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P512-006

VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
 
Side B - Connector 1
HD15 (MALE)
 
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Length (ft.)
6
Cable Jacket Color
Black
Cable Length (in.)
72
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P512-010

VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
 
Side B - Connector 1
HD15 (MALE)
 
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Length (ft.)
10
Cable Jacket Color
Black
Cable Length (in.)
120
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.