Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P520006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

6
 
 
 
 
 
 
 
 
 
 
Gray
9.00 x 7.00 x 0.50
0.50
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
 
 
Serial (RS232)
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
A008006

Component Video Gold Cable (3xRCA M/M), 6 ft.

6
 
 
 
 
 
 
 
 
 
 
Black
10.00 x 8.00 x 0.50
0.64
 
 
 
 
(3) RCA (MALE)
(3) RCA (MALE)
 
 
 
Component
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
B160100CSI

RGB Component Video + Audio over IP Extender Receiver over Cat5e/Cat6, RS-232 Serial & IR Control, 1080i, 328 ft. (100 m), TAA

 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
Black
 
 
SECC
Yes
1.2 x 5 x 3.9
0.2
(5) RCA (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
8
Nickel
 
Component; Serial (RS232); IR
1080i @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
 
 
1-year limited warranty
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
18.1 BTU/Hr
5.3
328
2-3 seconds
Tested to CE, FCC, RoHS, REACH
B160100DPSI

DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
Black
2.00 x 6.30 x 10.20
1.70
SECC
Yes
1.2 x 5 x 3.9
0.2
DISPLAYPORT (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
4
 
 
DisplayPort; IR; Serial (RS232); A/V over IP
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
1.2
1.4
 
1-year limited warranty
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
20.5 BTU/Hr
6
328
2-3 seconds
Tested to CE, FCC, RoHS, REACH
B160100HDSI

DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
Black
2.10 x 6.30 x 10.00
2.10
SECC
Yes
1.2 x 5 x 3.9
0.2
HDMI (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
4
 
 
DVI; HDMI; IR; Serial (RS232); A/V over IP
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
1.4
1.4
1-year limited warranty
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
14 BTU/Hr
4.1
328
2-3 seconds
Tested to CE, FCC, RoHS, REACH
B160100VSI

VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA

 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
Black
2.10 x 6.40 x 10.20
1.80
SECC
Yes
1.2 x 5 x 3.9
0.2
3.5MM (FEMALE); HD15 (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
5
 
 
IR; Serial (RS232); VGA/SVGA; A/V over IP
1920 x 1440 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
 
 
1-year limited warranty
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
18.1 BTU/Hr
5.3
328
2-3 seconds
Tested to CE, FCC, RoHS, REACH
B160200HSI

2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
Black
2.00 x 6.30 x 10.20
1.80
SECC
Yes
1.2 x 5 x 3.9
0.24
(2) HDMI (FEMALE)
(2) 3.5MM (FEMALE)
2
 
RJ45 (FEMALE)
HDMI; IR; Serial (RS232); A/V over IP
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
 
1.4
1.4
1-year limited warranty
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
23 BTU/Hr
6.7
328
2-3 seconds
Tested to CE, FCC, RoHS, REACH
P568010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

10
 
 
 
 
 
 
 
 
 
 
Black
9.10 x 6.90 x 0.10
0.33
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
HDMI
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
P569010CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

10
 
 
 
 
 
 
 
 
120
304.80
Black
7.00 x 9.00 x 0.50
0.50
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
HDMI
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
P569010LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.

10
 
 
 
 
 
 
 
 
 
 
Black
10.00 x 8.00 x 0.50
0.32
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
HDMI
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.