Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P524-01K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)

More Info
Check Prices
 
Passive
Maroon
 
1000
BARE WIRE
BARE WIRE
 
 
Lifetime limited warranty
A224-01K-BK

RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000 ft. (304.8 m)

More Info
Check Prices
Coax; RG59/RG6
 
Black
CMR
1000
BARE WIRE
BARE WIRE
Bare Wire
No
Lifetime limited warranty
A224-01K-WH

RG6/U Quad-Shield CMR-Rated Coaxial Cable, White, 1000 ft. (304.8 m)

More Info
Check Prices
Coax; RG59/RG6
 
White
CMR
1000
BARE WIRE
BARE WIRE
Bare Wire
No
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.